Articles by month
- 2025
-
2024
-
December
-
December 5, 2024
World winds
How global collaboration is energizing Taiwan -
December 12, 2024
Powering through
How wind energy can strengthen electrical grids -
December 19, 2024
Thunderbolts and lightning not very frightening
Tornadoes: a different story? -
December 27, 2024
Joining forces
Wind and hydro synergy in Northern Portugal
-
-
November
-
November 5, 2024
An exclusive peek
Highlights from SKF’s Hamburg facility tour -
November 14, 2024
Go big or go home
The incredible power of Dongfang’s 18 MW turbine -
November 21, 2024
Strengthening the spin
SKF course in bearing solutions for wind turbines -
November 28, 2024
Wood you believe it?
Wooden turbine blades
-
-
October
-
October 3, 2024
Empowering the Emerald Isle
Ireland’s largest offshore wind project -
October 10, 2024
Harvesting the Baltic winds
Lithuania ventures offshore -
October 17, 2024
The Star of the South
Tapping into Australia’s offshore winds -
October 24, 2024
Steady promise
Research confirms wind’s reliability -
October 31, 2024
Catching the breeze
Is Croatia ready for offshore wind projects?
-
-
September
-
September 5, 2024
Innovations for the future
SKF at WindEnergy Hamburg 2024 -
September 12, 2024
Smooth operator
How lubrication keeps turbines spinning strong -
September 16, 2024
Holding the line
Seals for wind turbines -
September 19, 2024
Make maintenance a breeze
Predictive practices for aging turbines -
September 26, 2024
The green light for green energy
How Natura 2000 permit regulates wind energy
-
-
August
-
August 1, 2024
Rising sun, rising turbines
Global expertise meets Japan’s wind energy ambitions -
August 8, 2024
A sustainable investment opportunity
Repowering old wind turbines -
August 15, 2024
Keeping turbines in motion
Optimized spare parts management -
August 22, 2024
Belgium’s green giant
The power and promise of Thornton Bank -
August 29, 2024
Sensing the future
Why wind farms should use predictive maintenance
-
-
July
-
July 4, 2024
Bid for the breeze
Germany ramps up offshore wind energy with new auctions -
July 11, 2024
A sea of potential
Revolutionary floating wind farm exceeds expectations -
July 18, 2024
Next-level monitoring
New IMx upgrade now available -
July 25, 2024
Australia Wind Energy 2024
Insights from global energy leaders
-
-
June
-
June 4, 2024
Hot topics in bearing tech
SKF at the Bearing World conference -
June 13, 2024
The sound of silence
Quiet running bearings -
June 20, 2024
Dark armor
Black oxidation for wind turbine bearings -
June 24, 2024
Winds in the woods
A new wind project to power over 22,700 homes in Germany -
June 27, 2024
The evolution of wind turbines
Balancing size and efficiency with next-generation gearbox bearings
-
-
May
-
May 2, 2024
Empowering resilience
Ukraine’s wind energy development -
May 9, 2024
In the shadows of wind turbines
Exploring the wake effect -
May 16, 2024
A beacon of renewable energy
Seagreen offshore wind farm -
May 23, 2024
The blue-green alliance
Fish farms meet wind turbines -
May 29, 2024
El Cóndor Pasa
From bird wings to wind turbines?
-
- April
- March
-
February
-
February 1, 2024
Investing in the future
2023 offshore wind energy boom -
February 6, 2024
Chartering the future of the clean energy workforce
ACP’s OMS Conference 2024 -
February 9, 2024
Furious seas, steady solutions
Predictive maintenance for North Sea wind turbines -
February 15, 2024
Typhoon-defiant
Qingzhou offshore wind farm -
February 21, 2024
The Dutch deluge of power
Hollandse Kust Noord -
February 28, 2024
High-flying innovation
Karahka wind farm’s hybrid towers
-
- January
-
December
-
2023
-
December
-
December 7, 2023
From deep blue to green
Advancements fueling offshore wind power -
December 15, 2023
The world’s most powerful wind turbine
Mingyang’s MySE 22MW -
December 18, 2023
Renewable royalty
The United Kingdom’s pioneering role in offshore wind -
December 21, 2023
Gales and gills
The world’s first renewable energy and aquaculture project -
December 28, 2023
Transitioning from dependency to renewable resilience
The Moroccan model
-
-
November
-
November 2, 2023
Something in the air
A big win for German wind? -
November 9, 2023
Baltic Eagle soars
How one offshore wind farm is powering the future -
November 16, 2023
Testing the boundaries
Turbine bearings in extreme environments -
November 23, 2023
Power and pillow talk
Do wind farms affect our sleep? -
November 30, 2023
Challenges amid progress
Markbygden 1101 wind farm in a restructuring phase
-
-
October
-
October 5, 2023
Harnessing the Alpine breeze
Austria’s wind energy potential -
October 12, 2023
Provence Grand Large
France’s first floating wind farm -
October 19, 2023
Power flows from Dogger Bank
The world’s largest offshore wind farm -
October 26, 2023
From worn to reborn
Remanufacturing wind turbine bearings
-
-
September
-
September 5, 2023
Upgrading aging wind turbines
The importance of bearing replacement -
September 8, 2023
Tailwinds of innovation
Husum Wind 2023 -
September 15, 2023
The clean energy paradox
Blade recycling in 2023 -
September 22, 2023
Towards a water-secure future
Wind-driven desalination -
September 28, 2023
Turbulent times
What is the fate of aged wind turbines?
-
-
August
-
August 2, 2023
Wind turbine generators
Mechanics, malfunctions, and failure prevention -
August 9, 2023
New shades of green
How wind energy is redefining Ireland -
August 15, 2023
Spinning giants
Challenges for main shaft bearings -
August 22, 2023
Dancing with the wind
Pitch and yaw systems -
August 29, 2023
The Sven Wingquist Test Center
Chartering the future of wind power generation
-
- June
-
May
-
May 2, 2023
Looking back
Building a sustainable future with wind energy -
May 10, 2023
Low carbon through recycled steel
How to achieve zero carbon emissions along the entire supply chain -
May 16, 2023
Battling against the elements
How to effectively protect turbine blades -
May 30, 2023
Power to liquid
Fueling up with renewable energy
-
- April
-
March
-
March 3, 2023
Golden opportunities
The then and now of a wind energy giant -
March 8, 2023
Learning from one another
A new generation of hydrodynamic plain bearings for wind gearboxes -
March 17, 2023
The wind workforce gap
Reasons for the gap and how to combat it -
March 23, 2023
Wind innovations Part 2
Three (more) wind technologies you should know about -
March 31, 2023
5 ways to transform the world
Building a sustainable energy future with wind
-
- February
-
January
-
January 2, 2023
Decarbonized operations
SKF’s sustainability goals and measures -
January 11, 2023
Wind turbines under pressure
Common applicational challenges and solutions -
January 19, 2023
Breaking records
Amazing facts and figures about the wind industry -
January 27, 2023
Strong as a tree
Can wooden wind turbines transform the industry?
-
-
December
-
2022
- December
- November
- October
- September
- August
- July
- June
- May
- April
-
March
-
March 4, 2022
It’s electrifying!
How wind can lead the EU to net zero -
March 14, 2022
Demands on modern turbines
How to meet gearbox performance needs -
March 17, 2022
Keeping wind turbines spinning
Why artificial intelligence alone is not enough -
March 23, 2022
Towards Testing 4.0
How SKF helps shape the future of wind energy -
March 28, 2022
Grease is the word – Lubrication Part 1
Selecting the right lubricant for wind turbines -
March 30, 2022
A new era for gearbox bearings
How innovative rolling bearings are enabling changes in the wind industry
-
- February
- January
- 2021
- 2020
- 2019
-
2018
- December
- November
- October
- September
- August
- July
-
June
-
June 1, 2018
Striking designs
Unique wind turbines that stand out from the rest -
June 2, 2018
Digitized inventory
Optimizing spare parts management with software -
June 3, 2018
Bearing the burden
The leading causes of wind turbine bearing failures -
June 5, 2018
Next stop: Hamburg
The world’s biggest wind energy summit approaches -
June 6, 2018
Bearing World Conference 2018
What did attendees gain from the leading event? -
June 22, 2018
Construction in wind energy
Key considerations when building a wind farm -
June 25, 2018
Fighting against fakes
The hazardous implications of counterfeit bearings
-
- April
- March
-
February
-
February 6, 2018
Floating in the wind
Scotland opens the world’s first floating wind farm -
February 6, 2018
An untapped source
The role of big data in the wind energy industry -
February 26, 2018
Interview: A year of opportunity
What can we expect from wind energy in 2018? -
February 28, 2018
A smart approach to spares
Harmonizing a maintenance and spare parts strategy
-
- January
-
2017
- December
-
November
-
November 2, 2017
Video: Let’s talk
The current situation in the wind power industry -
November 6, 2017
Wind in the spotlight
It’s nearly time for a leading wind power event -
November 15, 2017
Showcasing wind energy
SKF to promote solutions at WindEurope 2017 -
November 20, 2017
Adjusting to the extreme
How engineers can deal with challenging conditions -
November 22, 2017
Testing reaches new heights
SKF test center is setting new industry standards
-
-
October
-
October 4, 2017
What’s trending in wind?
Predictions for market trends in wind power -
October 11, 2017
An automated action plan
Optimizing wind turbine performance and analysis -
October 18, 2017
Which way is the wind blowing?
Emerging trends to increase component service life -
October 25, 2017
Setting the bar high
How benchmarking supports wind turbine maintenance
-
- September
- August
- July
- June
-
May
-
May 2, 2017
A second wind for old parts
Remanufacture the bearing; keep the turbine whirring -
May 3, 2017
SKF Wind Farm Management Conference 2017
Take charge: Reduce, improve, and develop -
May 4, 2017
Driving force
Improving wind turbine efficiency and productivity -
May 4, 2017
The future of O&M
Big data #1: Driving operations and maintenance -
May 4, 2017
Smooth running
SKF lubrication solutions for the wind energy industry -
May 4, 2017
A tall order?
The challenges of wind turbine maintenance in China -
May 4, 2017
Replace or renew?
Breathing new life into old turbines -
May 5, 2017
Turbine insights from afar
Effective remote monitoring solutions -
May 5, 2017
Bearing reliability
Top 4 bearing failure modes in wind turbine gearboxes
-
- April