Testing some of the world’s largest roller bearings during operation is a difficult task, given the extreme weather conditions, loads, and emergency events they are exposed to. Either the test rigs are not large enough or they cannot sufficiently replicate the complex conditions under which the bearings operate. Therefore, simulation software that mimics the conditions in a digital environment is indispensable – but even these fall short of providing the full range of field-testing insights.
That’s exactly why the Sven Wingquist Center was opened in 2017. It is the only center in the world that can test large bearings with diameters typical of wind turbines under dynamic conditions. At the center in Schweinfurt, Germany, SKF aims to expand its research capabilities: This way, new large bearing technologies can be developed more quickly. It also speeds up the validation process of manufacturing processes. All this can contribute to minimized risks and reduced costs. With this, wind power bearings can be made more efficient, reliable, and prepared for the growing demands of the wind industry.
![SKF-Wind_Test-Center-Outside](https://windfarmmanagement.skf.com/wp-content/uploads/sites/3/2022/03/SKF-Wind_Test-Center-Outside.jpg)
Extreme tests for extreme environments
The center consists of several test rigs. One of them, the main shaft test rig, tests large-scale bearings for wind turbines with a maximum diameter of six meters (m). Its hydraulic system replicates the operating conditions of the world’s largest wind turbines. Here, a seven-meter-diameter load disc, and 64 cylinders exert enormous force on the tested component, analyzing the bearings’ response to a wide range of conditions.
Main shaft test rig:
- Dynamic application of high load, especially bending moments, with realistic load scenarios
- Validation and development of single wind main bearings and full wind main shaft arrangements (optionally including original customer parts)
- Radial load: 8 MN
- Axial load: 8 MN
- Bending moment: 40 MNm
- Load dynamic: Yes
- Rotational speed: 30 rpm
- Bearing size: ca. 2m up to 6m
- Lubrication: grease or oil
- Size of test setup: max. 22x9m
![Main Shaft Test Rig Main Shaft Test Rig](https://windfarmmanagement.skf.com/wp-content/uploads/sites/3/2022/03/MSTR-1024x768.jpg)
Another rig tests bearings of up to two and a half meters in diameter. This test rig is not only used to test wind turbine bearings, it is also used for the steel industry, the pulp and paper industry, as well as the cement industry and the maritime industry. This “high speed” test rig is able to run with high rotational speeds up to 250 rpm, which is relevant for live and functional testing under static and dynamic load conditions close to application.
Dynamic development test rig:
- Dynamic testing for development purposes up to high rotational speeds
- For large size bearings in various industries like wind, pulp and paper, cement, maritime, etc.
- High speed, dynamic load application
- Radial load: 7 MN
- Axial load: 3 MN
- Bending moment: 10 MNm
- Load dynamic: Yes
- Rotational speed: 250 rpm
- Bearing size: ca. 1m up to 3.2m
- Lubrication: grease or oil
![Dynamic Development Test Rig Dynamic Development Test Rig](https://windfarmmanagement.skf.com/wp-content/uploads/sites/3/2022/03/20171201_111741-1024x576.jpg)
All the test rigs in the Test Center can also test the longevity of bearings and time-related wear. 20 years in operation can be simulated over just a few weeks or months. This obviously accelerates product testing and saves on cost and energy consumption. Encompassing a green building concept, the test center was able to achieve LEED (Leadership in Energy and Environmental Design) Gold certification.
Contributing to a greener world
LEED is a global certification system for green buildings. To qualify, buildings must reduce energy and water use, generate less waste, and promote health. At the Sven Wingquist Test Center energy could be saved through the accelerated mapping of wear and tear, due to the testing process being cut enormously. On top of that, a heat recovery system is connected to the center, which feeds the excess heat generated during testing back into the building itself as energy or sends it to a nearby SKF plant. These plans have led to construction being supported by the German government: The Bavarian Ministry of Economic Affairs and Media, Energy and Technology funded the larger test rig to the tune of 1.9 million euros, while the German Federal Ministry for the Environment, Nature Conservation, Building and Nuclear Safety contributed 1.6 million euros to the smaller test rig.
For the wind industry, the Sven Wingquist Test Center represents a great opportunity. The extreme conditions to which the components can be subjected, and the accuracy of the test rigs allow findings to be obtained that were not possible with previous methods. This information is then incorporated into the development and design of new SKF bearings: The data can be used to create a digital twin, which then serves as the basis for simulation software. In this way, roller bearings can become more durable, reliable, and efficient in the future – and help make the wind industry even more sustainable and economical.